52H-3E Series Manual Power Clamp

One World. One Clamp. Your Way.

DESTACO's new 52H-3E Series of manual power clamps provides automotive and sheet metal processing customers with superior holding power in a versatile, user-friendly and low-maintenance package. The 52H-3E Series is built to withstand the harshest of manufacturing environments and deliver superior clamping power.

 

Features

  • Two clamp sizes available: 50mm and 63mm
  • Hand lever can be mounted left or right side of body
  • Interchangeable with pneumatic clamp 82M-3E
  • Wide range of clamping arm variants
  • Multiple mounting surfaces provide greater flexibility
  • Opening angle (nearly stepless) adjusts 5°-135°
  • Conform to NAAMS and Euro mounting standards
  • Inductive sensing module with LED display
  • Compact, enclosed aluminium body
  • Toggle action mechanism with locking unit for open position

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question