82M-3E Series Enclosed Power Clamp

Our Most Flexible and Complete Family of Power Clamps

DESTACO's new 82M-3E Series of enclosed pneumatic power clamps provide automotive and sheet metal processing customers with superior holding power in a versatile, user-friendly and low-maintenance package. 

The 82M-3E Series is well suited for a number of applications, including manual and automated fixture welding, positioning and locating. The 82M-3E is avaliable in four sizes: 40,50,63,80

 

Adjustable Arm Positions & Opening Angle

Adjustable Hand lever for improved ergonomics

Easily adjust arm opening angle in the field

 


 

Features

  • Infinite arm opening:
    Adjust from 0 - 135°
    Easily adjustable in the field
    Sensors never need adjustment, even when the opening angle is changed
  • Conforms to NAAMS and Euro mounting standards
  • Enclosed aluminum body
    Sealed needle bearings
    Completely enclosed sensor
  • Front, rear and side mounting
  • Adjustable Hand lever for improved ergonomics
  • Clamp sizes available: 40mm, 50mm, 63mm, 80mm
  • Manual unlocking in the event of air pressure loss

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question