8700 Pneumatic Lever Clamp

The Right Clamp for Tight Spaces

With a clamping arm that arcs up and out of the way, DESTACO's 8700 Series Pneumatic Lever Clamp holds down your parts when space is tight. The 8700 Lever Clamp is available in 4 bore sizes: 25mm, 32mm, 40mm and 55mm

Adjustable Arm Positions & Flexible Mounting

Lever Arm can easily be
positioned forward, left or right

Flexible Mounting:
Upper flange mount

Flexible Mounting:
Threaded body mount

     

Features

  • Lever arm can be positioned left, forward, or right within the same clamp body
  • Four sizes: 25, 32, 40 and 50 mm bore.
  • Up to 25% more clamping force than comparably sized swing clamps
  • Alternative clamping solution to swing clamps when space is limited
  • Convenient mounting using the upper flange or through a clearance hole using optional jam nuts

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question