DE-STA-CO

 

 

DE-STA-CODE-STA-CO HomeDE-STA-CO ProductsDE-STA-CO ServicesDE-STA-CO SolutionsDE-STA-CO TechnicalDE-STA-CO AboutDE-STA-CO NewsDE-STA-CO Contact
DE-STA-CO ClampsDE-STA-CO IndexersDE-STA-CO Hydraulic WorkholdingDE-STA-CO GrippersDE-STA-CO Linear MotionDE-STA-CO Rotary ActuatorsDE-STA-CO Electric DevicesDE-STA-CO Robotic ToolingDE-STA-CO End Effector SystemsDE-STA-CO Conveyors
DE-STA-CO Engineering Resource Center

DE-STA-CO - Product Search

Product Search

DE-STA-CO - Upon Request Products

Upon Request Products

DE-STA-CO - CAD Library

CAD Library

DE-STA-CO - Sales & Distributors

Sales & Distributors

DE-STA-CO - Contact

Service & Support

DE-STA-CO - Software

Software

DE-STA-CO - Customs/Specials

Customs / Specials

DE-STA-CO - Catalogs/Literature

Catalogs / Literature

DE-STA-CO - Application Case Studies

Application Case Studies

DE-STA-CO - Training

Training

DE-STA-CO - Application Videos

Product & Application Videos

Quality Statements

Quality Statements

DE-STA-CO

 

DE-STA-CO - 3D CAD

LinkedIn YouTube Find us on Facebook

 

Sign up for our email newsletter
For Email Marketing you can trust

 

Get Adobe Reader

Swing Into a Tight Spot

9500 Series Pneumatic Swing Clamp

The only swing clamp to offer a patented movement with a
robust arm connection and rod protection...all in one package

No downward travel during 90° swing

Arm does not move down or up during 90° rotation as shown below, requiring less clearance during arm swing. This allows for operation in restricted or confined work spaces.
Swing Clamp: no downward travel during swing

Additional Information

arm_connect (1K)

Versatile arm connection

accepts 90° Slot Style Arm (shown, ordered separately) or 360° Radially Adjustable Pinch-on Style Arm

Fixed Porting

Fixed Orifice Porting

does not require flow controls

Switch Grooves

for either ø4mm or 6.5 x 5mm switches (magnet on piston)

Mount the 9500 clamp vertically or horizontally

vert-mount (5K) horiz-mounting (8K)

9500 Series is offered in (2) Models/Sizes

9500 Series Swing Clamps

 

 

Privacy | Terms | Legal Information | Channel Login

Copyright 2007 DE-STA-CO