Introducing the 98W Series Electric Pivot Unit

Rotate. Pivot. Position.

The DE-STA-CO 98W Series Electric Pivot Unit provides constant torque, multiple positions and programmable stop positions in a compact design.

Features & Benefits:

  • One size replaces four sizes of pneumatic pivot units
    • Interchangeable with common pneumatic pivot units with 125, 160, and 200 mm cylinder
    • Compatible with multiple motors
    • Reduced weight compared to a pneumatic unit
    • Energy saving
  • Two operating modes: Programmed setting and continuous operation
  • Fully adjustable
    • Programmable adjustment of pivot angle/positioning
    • Variable pivot angle over 360°
    • Multiple pivot-angle positions, easily adjustable
    • Variable arm position
    • Versatile saddle mounting positions
  • Constant torque independent of opening angle
  • Early cycle release possible
  • Controlled acceleration and deceleration
  • Self-locking

98W Overview Video

Comparison of 98W Series Electric Pivot Unit to the GR Pneumatic Units

The compact 98W replaces four sizes of GR pneumatic pivot units.


98W Series Electric Pivot Unit

GR Pneumatic Pivot Units

Arm Positions

The pivot arm can be mounted in three different positions for maximum flexibility.


Arm Position A

Arm Position B

Arm Position C

Technical Specifications

Technical Information
Input supply voltage for external controller   400 VAC
Control signal of external programmable controller
Feedback signal to external programmable controller
Operating modes
Rotation from 135° to 0°  4 sec/135°
Holding 3 sec
Rotation from 0° to 135°  4 sec/135°
Holding 3 sec
Torque 500 Nm
Static holding torque 2000 Nm
Motor torque to be limited Max. 6Nm
Duty cycle 70%
E-Stop 0.4 sec @ 500 N = ca. 10°
Acceleration 2 sec
Slow down 2 sec
Weight 46 kg
Repeatability with hard stop ± 0.01mm @ 500mm
Repeatability without hard stop ± 0.05mm @ 500mm

Additional Information

Download 98W Series Literature

DownloadUSA
EN
UK
EN
DEFRESCNOther
98W Series Electric Pivot Unit  Brochure   Download PDF Download PDF        

 

NOTE: You can find out more about downloading DE-STA-CO CAD drawings here

98W - Electric Pivot Unit
98W - Electric Pivot Unit New Product Badge

Electric pivot unit interchangeable with common pneumatic pivot units (sizes 100 – 200). Variable arm and saddle positions for flexible operation.

  • Constant torque throughout entire opening angle
  • Controlled acceleration and deceleration
  • Self-locking
  • Programmable stops or continuous operation
Datasheet
Part Number CAD Arm PositionHard StopWeight
98W03-210A - Configure CAD here - Configure CAD (external)   A
   
No  
   
46 kg
   
98W03-210A0 - Configure CAD here - Configure CAD (external)   A
   
Yes  
   
46 kg
   
98W03-210B - Configure CAD here - Configure CAD (external)   B
   
No  
   
46 kg
   
98W03-210B0 - Configure CAD here - Configure CAD (external)   B
   
Yes  
   
46 kg
   
98W03-210C - Configure CAD here - Configure CAD (external)   C
   
No  
   
46 kg
   
98W03-210C0 - Configure CAD here - Configure CAD (external)   C
   
Yes  
   
46 kg
   
Request a Quote

Have A Question?

Fields marked with * are required.


Phone Support Tech Support
 

Scroll To Top 

DE-STA-CO

NORTH AMERICA
1-888-337-8226
marketing@destaco.com

ASIA
info@destaco.com

SOUTH AMERICA
0800-124070
samerica@destaco.com

EUROPE
europe@destaco.com