98W Series Electric Pivot Unit

Rotate. Pivot. Position.

The DESTACO 98W Series Electric Pivot Unit provides constant torque, multiple positions and programmable stop positions in a compact design.

 

 

 

Features

  • One size replaces four sizes of pneumatic pivot units. Interchangeable with common pneumatic pivot units with 125, 160, and 200 mm cylinder
  • Compatible with multiple motors
  • ariable pivot angle over 360°
  • Multiple pivot-angle positions, easily adjustable
  • Variable arm position
  • Versatile saddle mounting positions
  • Reduced weight compared to a pneumatic unit resulting in Energy savings
  • Two operating modes: Programmed setting and continuous operation
  • Fully adjustable - Programmable adjustment of pivot angle/positioning
  • Constant torque independent of opening angle
  • Early cycle release possible - with Controlled acceleration and deceleration and Self-locking

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question