Aerospace Workholding Solutions for Metallic & Composite Aerostructures

Increase and improve your productivity

DESTACO Clamps used in Aerospace AssemblyDE-STA-CO offers special value-added engineering services for aerostructure applications.

By working closely with your designers and engineers, we can provide custom workholding solutions for your applications, whether it requires building a system with standard products or modifying an existing product. We can also design a completely unique component to perform specialized workholding functions.

Contact us at aerospace@destaco.com to discuss custom solutions for your aerospace applications.

Custom Solutions

DE-STA-CO provides workholding solutions for your custom requirements. Contact us at aerospace@destaco.com for more information about these and other custom solutions.

Download Aerospace Literature

New Products

Spidergrip: Affordable, Reconfigurable Kit Tooling

  • Components are made of high grade aircraft quality aluminum.
  • High strength-to-weight ratios
  • Maintains dimensional accuracy when replacing individual components
  • Reusable

Find out more about Spidergrip reconfigurable tooling.

Locking ClampLocking pull-back clamps

  • Remains in locked position when air is exhausted
  • Large internal spring maintains clamping force of 500-700 lbs of holding force when disconnected from air supply
  • Allows for misalignment
  • Hi-temperature design constructed for many autoclave cycles
  • Working temperature 325°F [163°C] - autoclave ready

Drill Bar & Latch ClampsDrill Bar Clamps

  • Safe, single handed operation
  • Innovative controlled motion
  • Secure toggle locking action
  • Simple set-up and adjustment
  • Clamp arm moves and stays safely out of the way
  • Custom arm lengths and configurations available

Hi-Temperature Pneumatic Power ClampsHi-temperature pneumatic poewr clamps

  • Secure fail-safe double locking mechasim
  • Nickel plated for washdown
  • Custom arm lengths and configurations available
  • Working temperature 325°F [163°C] - autoclave ready

Magnetic Stringer ClampMagnetic Stringer Clamp

  • Manual horizontal adjustment up to 10mm
    for set-up and fine-tuning
  • Vertical motion accomplished with single-acting,
    spring return cylinder
  • Magnetic "Vee" block

Eccentric Pin ClampEccentric pin clamps

  • Locates and extends through round holes, clamping two section together (Ø15mm pin std, other pin diameters available)
  • Incorporates a rod lock for a static holding capacity of [600N] 135lbs
  • 98lbs exerting force @ 80psi
  • Sealed rod for use in dusty composite processing environments.

Magnetic Clamp for CompositesMagnetic Clamp for Composites

  • Used for holding composite fabric in place during lay up
  • Excellent collar and tooling clearance for composite routing and drilling applications
  • Double acting on/off
  • Working temperature 325°F [162°C]
  • Orbital mounting bracket for precision adjustment during set-up

Magnetic Clamp with Drill GuideMagnetic clamp with drill guide

  • Great for robotic end effectors and fixed drilling applications
  • 4-10mm drill bushing sizes available
  • Double acting on/off
  • Lightweight compact design

Expanding Mandrels (Series 3P)Mandrels

For centering and clamping parts during:

  • Machining (turning, milling, shaving, grinding)
  • Custom tooling for turbine engine assembly and disassembly
  • Inspection
  • Balancing
  • Locating
  • Parts Alignment

Download the Series 3P Expanding Mandrels Catalog.

DESTACO Swing Clamp used in Wing Assembly

Request a Quote

Have A Question?

Fields marked with * are required.



 

Scroll To Top