Bag Gripper

A New Beginning for the End of the Line

DESTACO Bag Gripper end effectors offer end-of-line, pick-and-place palletizing solutions.  The DBG Series Bag Gripper utilizes a simplified, field adjustable, lightweight design to provide our customers with the fastest, most reliable Bag Gripper available today. 

Check out our image library for Bag Gripper Application photos

Features

  • Speed Matters - With rapid actuation and lightweight design, the DESTACO Bag Gripper can palletize up to 30 bags per minute when working in concert with robotic automation. 
  • Secure Transfer - Our Bag Grippers utilize an enclosed, pneumatic toggle-lock power clamp with integrated open/close sensing to hold bags secure even if air pressure is lost.  No need for complicated linkages.
  • More Options - Available options include pallet pick, slip sheet transfer, spring or pneumatically controlled back-up and multiple valve/controls packages.

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question