destacofullWidthHeight
Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-09M-25

Visit Product Series:
CAD
Product Details Unit View:
Linear Accuracy per 1" travel (±in) 0.0001
Force (lb) 31
Stroke (in) 1
Thrust Force (lbf) 31
Max Stroke (in) 1
Cylinder Bore (in) 0.63
Payload (lb) 2
Weight (lb) 1.08
Thrust Force (N) 138
Linear Accuracy per 25 mm travel (±mm) 0.005
Payload (kg) 0.9
Pressure Range (bar) 20-100 psi
Stroke (mm) 25
Imperial or Metric Product Metric Version
Cylinder Bore (mm) 16
Weight (kg) 0.49
Force (kg) 138
Product Function Linear Positioning
Special Feature High Moment Capacity
PublishedDate 1709328274000
Power Max (Watts) 25.4
DistributorGroup Camco Indexers & Conveyors
Direct Connect Yes
Product Series DLM
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.1
Back to Top