destacofullWidthHeight
Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-12M-50

Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (lb) 1.43
Force (lb) 51.0
Stroke (in) 2.0
Linear Accuracy per 1" travel (±in) 0.0001
Cylinder Bore (in) 0.81
Thrust Force (lbf) 31.0
Max Stroke (in) 2.0
Payload (lb) 4.0
Weight (kg) 0.82
Thrust Force (N) 138.0
Cylinder Bore (mm) 20.7
Stroke (mm) 50.0
Linear Accuracy per 25 mm travel (±mm) 0.005
Payload (kg) 1.81
Force (kg) 230.0
Pressure Range (bar) 20-100 psi
Imperial or Metric Product Metric Version
Power Max (Watts) 50.8
Direct Connect Yes
Special Feature High Moment Capacity
DistributorGroup Camco Indexers & Conveyors
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.14
Product Function Linear Positioning
PublishedDate 1709328280000
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series DLM
Back to Top