destacofullWidthHeight
Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-12M-75

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 1.8
Max Stroke (in) 3.0
Thrust Force (lbf) 31.0
Force (lb) 51.0
Payload (lb) 4.0
Linear Accuracy per 1" travel (±in) 0.0001
Cylinder Bore (in) 0.81
Stroke (in) 3.0
Thrust Force (N) 138.0
Pressure Range (bar) 20-100 psi
Force (kg) 230.0
Linear Accuracy per 25 mm travel (±mm) 0.005
Weight (kg) 1.82
Cylinder Bore (mm) 20.7
Imperial or Metric Product Metric Version
Payload (kg) 1.81
Stroke (mm) 75.0
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Camco Indexers & Conveyors
Product Function Linear Positioning
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.14
Power Max (Watts) 75.0
Product Series DLM
Direct Connect Yes
PublishedDate 1709328282000
Special Feature High Moment Capacity
Back to Top