destacofullWidthHeight
Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-06M-U

Visit Product Series:
CAD
Product Details Unit View:
Payload (lb) 3
Max Air Pressure (PSI) 100
Max Moment Load (in-lbs) 15
Cylinder Bore (in) 5.63
Shaft Diameter (in) 0.236
Weight (lb) 0.34
Force (lb) 20
Stroke (in) 6.299
Thrust Force (lbf) 20
Cylinder Bore (mm) 14.3
Shaft Diameter (mm) 6
Payload (kg) 1.36
Max Moment Load (Nm) 1.7
Stroke (mm) 160
Thrust Force (N) 89
Force (kg) 89
Imperial or Metric Product Metric Version
Max Air Pressure (bar) 7
Weight (kg) 0.15
Direct Connect Yes
PublishedDate 1709328309000
Product Function Linear Positioning
DistributorGroup Camco Indexers & Conveyors
Special Feature No Cylinder
Product Type Externally Powered
Product Series DLB-T/A/N/R/U
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top