destacofullWidthHeight
Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-10M-U

Visit Product Series:
CAD
Product Details Unit View:
Max Air Pressure (PSI) 100
Weight (lb) 1.98
Force (lb) 32.6
Cylinder Bore (in) 0.75
Max Moment Load (in-lbs) 75
Stroke (in) 11.811
Payload (lb) 15
Shaft Diameter (in) 0.375
Thrust Force (lbf) 31
Payload (kg) 6.8
Max Moment Load (Nm) 8.4
Cylinder Bore (mm) 19.05
Imperial or Metric Product Metric Version
Shaft Diameter (mm) 9.5
Max Air Pressure (bar) 7
Weight (kg) 0.9
Force (kg) 145
Thrust Force (N) 145
Stroke (mm) 300
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
DistributorGroup Camco Indexers & Conveyors
Product Function Linear Positioning
Direct Connect Yes
Product Series DLB-T/A/N/R/U
Special Feature No Cylinder
PublishedDate 1709328309000
Product Type Externally Powered
Product Accessories
OTAL-047
Telescopic Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-028
SHOCK ,MC-25M-H,NO BUTTON (SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top