Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-DE-R04
BM1-45-DE-R04
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
11.1
Length (in)
16
Tube Diameter (in)
1.77
Width (in)
7
Maximum Static Product Load (ft lb)
258
Width (mm)
177.8
Robot Interface Dowel Holes (qty/size) (mm)
(4) 10
Length (mm)
406.4
Maximum Static Product Load (Nm)
350
max_static_product_load_metric
350
Tube Diameter (mm)
45
Robot Interface Thru Holes (qty/size) (mm)
(8) 11
Weight (kg)
5.05
Robot Interface Bolt Pattern
R04: 160mm Bolt Circle
Tube Size
45B
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Mid Mount
Material
Aluminum
Product Series
BM1
Back to Top