Length (mm)
406.4
Width (mm)
177.8
Weight (kg)
5.05
Robot Interface Dowel Holes (qty/size) (mm)
(2) 10 on 125mm BC
Maximum Static Product Load (Nm)
350
Tube Diameter (mm)
45
Robot Interface Thru Holes (qty/size) (mm)
(8) 12.5 on 160mm BC
max_static_product_load_metric
350