webstrip_destaco
End Effectors
BM1 - Double Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-DE-R11

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77
Width (in) 7.0
Length (in) 16.0
Maximum Static Product Load (ft lb) 258.0
Weight (lb) 11.1
Tube Diameter (mm) 45
Width (mm) 177.8
Weight (kg) 5.05
Robot Interface Dowel Holes (qty/size) (mm) (2) 15
Robot Interface Thru Holes (qty/size) (mm) (6) 16
Length (mm) 406.4
max_static_product_load_metric 350.0
Maximum Static Product Load (Nm) 350.0
Product Type Mid Mount
DistributorGroup End Effectors
Robot Interface Bolt Pattern R11: 200mm Bolt Circle, Includes Insulation
Product Function Robotic Tooling
Material Aluminum
Tube Size 45B
Product Series BM1
Back to Top