Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-DE-R12
BM1-45-DE-R12
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (ft lb)
258
Width (in)
7
Tube Diameter (in)
1.77
Length (in)
16
Weight (lb)
11.1
Robot Interface Thru Holes (qty/size) (mm)
(12) 13
Weight (kg)
5.05
Width (mm)
177.8
Maximum Static Product Load (Nm)
350
Length (mm)
406.4
max_static_product_load_metric
350
Tube Diameter (mm)
45
DistributorGroup
End Effectors
Tube Size
45B
Product Type
Mid Mount
Material
Aluminum
Product Function
Robotic Tooling
Robot Interface Bolt Pattern
R12: 160mm Bolt Circle, Includes Insulation
Product Series
BM1
Back to Top