Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-DE-R14
BM1-45-DE-R14
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
7
Weight (lb)
11.1
Tube Diameter (in)
1.77
Maximum Static Product Load (ft lb)
258
Length (in)
16
Length (mm)
406.4
Robot Interface Thru Holes (qty/size) (mm)
(6) 13
Width (mm)
177.8
max_static_product_load_metric
350
Tube Diameter (mm)
45
Weight (kg)
5.05
Maximum Static Product Load (Nm)
350
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Robot Interface Bolt Pattern
R14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep
DistributorGroup
End Effectors
Product Series
BM1
Product Type
Mid Mount
Material
Aluminum
Tube Size
45B
Product Function
Robotic Tooling
Back to Top