Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-DE-R16
BM1-45-DE-R16
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (ft lb)
258
Tube Diameter (in)
1.77
Weight (lb)
11.1
Width (in)
7
Length (in)
16
Tube Diameter (mm)
45
Length (mm)
406.4
Width (mm)
177.8
Maximum Static Product Load (Nm)
350
Robot Interface Dowel Holes (qty/size) (mm)
(2)15
max_static_product_load_metric
350
Weight (kg)
5.05
Robot Interface Thru Holes (qty/size) (mm)
(6) 16
Robot Interface Bolt Pattern
R16: 200mm Bolt Circle, Includes Insulation
Tube Size
45B
Product Type
Mid Mount
Product Function
Robotic Tooling
Product Series
BM1
DistributorGroup
End Effectors
Material
Aluminum
Back to Top