Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-SE-R07
BM1-45-SE-R07
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.77
Length (in)
16
Width (in)
7
Maximum Static Product Load (ft lb)
258
Weight (lb)
11.1
Length (mm)
406.4
Robot Interface Thru Holes (qty/size) (mm)
(6) 13
Maximum Static Product Load (Nm)
350
Weight (kg)
5.05
max_static_product_load_metric
350
Width (mm)
177.8
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Tube Diameter (mm)
45
Product Function
Robotic Tooling
Material
Aluminum
Product Type
Mid Mount
Tube Size
45B
DistributorGroup
End Effectors
Robot Interface Bolt Pattern
R07: 200mm Bolt Circle
Product Series
BM1
Back to Top