Email_Header_2550x130px_Banner_Automate
End Effectors
BM1 - Double Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-DE-R02

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 2.36
Width (in) 7.0
Length (in) 16.0
Weight (lb) 11.5
Maximum Static Product Load (ft lb) 500.0
Tube Diameter (mm) 60
Length (mm) 406.4
Maximum Static Product Load (Nm) 675.0
Robot Interface Dowel Holes (qty/size) (mm) (2) 10
Weight (kg) 5.2
Width (mm) 177.8
max_static_product_load_metric 675.0
Robot Interface Thru Holes (qty/size) (mm) (10) 11
Product Type Mid Mount
DistributorGroup End Effectors
Material Aluminum
Product Function Robotic Tooling
Product Series BM1
Tube Size 60B
Robot Interface Bolt Pattern R02: 125mm Bolt Circle
Back to Top