destacofullWidthHeight
End Effectors
EPM - Accessory Mount Plate (blank)

BM2-EPM-BLK

Visit Product Series:
CAD
Product Details Unit View:
Tube Combinations (in) 1.77 / 2.36
Weight (lb) 1.39
Tube Diameter (in) 1.77|2.36
Tube Combinations (mm) 45 / 60
Weight (kg) 0.63
Tube Diameter (mm) 45|60
Product Type Accessory Mount
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 45B / 60B
Product Series EPM
Material Aluminum
Back to Top