destacofullWidthHeight
End Effectors
BM3 - 90mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

BM3-90-R01

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 29.53
Weight (lb) 53.1
Tube Diameter (in) 3.54
Width (in) 29.06
Maximum Static Product Load (lb) 1300.0
Robot Interface Thru Holes (qty/size) (mm) (6) 12.5
Length (mm) 750.0
Maximum Static Product Load (kg) 589.7
Width (mm) 738.0
Tube Diameter (mm) 90
Robot Interface Dowel Holes (qty/size) (mm) (2) 12
Weight (kg) 24.1
Product Function Robotic Tooling
Material Aluminum
DistributorGroup End Effectors
Tube Size 90B
Product Series BM3
Product Type Mid Mount
Robot Interface Bolt Pattern R01: 200mm Bolt Circle
Back to Top