destacofullWidthHeight
End Effectors
BM3 - 90mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

BM3-90-R13

Visit Product Series:
CAD
Product Details Unit View:
Maximum Static Product Load (lb) 1300.0
Length (in) 29.53
Tube Diameter (in) 3.54
Width (in) 29.06
Weight (lb) 53.1
Robot Interface Thru Holes (qty/size) (mm) (6) 11 on 160mm BC, (6) 11 on 125 BC
Width (mm) 738.0
Length (mm) 750.0
Weight (kg) 24.1
Maximum Static Product Load (kg) 589.7
Tube Diameter (mm) 90
Robot Interface Dowel Holes (qty/size) (mm) (2) 10 on 125mm BC, (2) 10 on 160mm BC
DistributorGroup End Effectors
Product Series BM3
Product Function Robotic Tooling
Material Aluminum
Tube Size 90B
Product Type Mid Mount
Robot Interface Bolt Pattern R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep
Back to Top