Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-180-45B-CSA
CPI-180-45B-CSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.2
Maximum Static Clamp Load (ft lb)
200.0
Length (in)
6.69
Tube Diameter (in)
1.77
Apple Core (in)
0.75
Apple Core (mm)
19.1
Length (mm)
169.8
Weight (kg)
0.54
Tube Diameter (mm)
45
Maximum Static Clamp Load (Nm)
271.0
max_static_clamp_load_metric
271.0
Tube Size
45B
Material
Aluminum
Product Type
Swivel Arm
Apple Core Size
19
Product Function
Robotic Tooling
Product Series
CSA
DistributorGroup
End Effectors
Back to Top