Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-EC-60B
CPI-EC-60B
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Weight (lb)
0.09
Tube Diameter (mm)
60
Weight (kg)
0.04
Product Type
Boom End Cap
Tube Size
60B
DistributorGroup
End Effectors
Product Series
EC
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
39211390
Back to Top