Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-EC-90B
CPI-EC-90B
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.2
Tube Diameter (in)
3.54
Weight (kg)
0.09
Tube Diameter (mm)
90
DistributorGroup
End Effectors
Product Series
EC
Tube Size
90B
Product Type
Boom End Cap
Product Function
Robotic Tooling
Back to Top