webstrip_destaco
End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-250

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 9.84
Length (in) 10.0
Width (in) 10.0
Weight (lb) 71.3
Width (mm) 254.0
Length (mm) 254.0
Weight (kg) 32.43
Height (mm) 250.0
Product Series HTW
DistributorGroup End Effectors
Material Steel
Product Type Hold Table
Product Function Robotic Tooling
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Back to Top