destacofullWidthHeight
End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-350

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 10
Width (in) 10
Weight (lb) 77.5
Height (in) 13.78
Length (mm) 254
Width (mm) 254
Weight (kg) 35.16
Height (mm) 350
Product Type Hold Table
Product Series HTW
Material Steel
Product Function Robotic Tooling
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
DistributorGroup End Effectors
Back to Top