webstrip_destaco
End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-400

Visit Product Series:
CAD

Product Details Unit View:
Width (in) 10
Height (in) 15.75
Weight (lb) 80.6
Length (in) 10
Height (mm) 400
Weight (kg) 36.56
Width (mm) 254
Length (mm) 254
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Type Hold Table
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series HTW
Material Steel
Back to Top