destacofullWidthHeight
End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-400-4

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77|2.36
Width (in) 8
Weight (lb) 58.94
Height (in) 15.75
Length (in) 8
Height (mm) 400
Weight (kg) 26.73
Tube Diameter (mm) 45|60
Width (mm) 203.2
Length (mm) 203.2
Product Type Hold Table
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Material Steel
Product Function Robotic Tooling
Tube Size 45B or 60B
DistributorGroup End Effectors
Product Series HTW
Back to Top