destacofullWidthHeight
End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-550

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 89.9
Width (in) 10
Length (in) 10
Height (in) 21.65
Weight (kg) 40.78
Length (mm) 254
Width (mm) 254
Height (mm) 550
Product Type Hold Table
Product Series HTW
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Material Steel
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top