webstrip_destaco
End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-600-4

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77|2.36
Width (in) 8
Length (in) 8
Height (in) 23.62
Weight (lb) 66.9
Tube Diameter (mm) 45|60
Length (mm) 203.2
Height (mm) 600
Width (mm) 203.2
Weight (kg) 30.35
Tube Size 45B or 60B
Product Series HTW
DistributorGroup End Effectors
Product Type Hold Table
Material Steel
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Function Robotic Tooling
Back to Top