Email_Header_2550x130px_Banner_Automate
End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-650-4

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77|2.36
Height (in) 25.59
Weight (lb) 68.89
Length (in) 8
Width (in) 8
Width (mm) 203.2
Weight (kg) 31.25
Height (mm) 650
Tube Diameter (mm) 45|60
Length (mm) 203.2
Product Function Robotic Tooling
Material Steel
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Tube Size 45B or 60B
Product Type Hold Table
Product Series HTW
DistributorGroup End Effectors
Back to Top