destacofullWidthHeight
End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-700

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 27.56
Weight (lb) 99.2
Width (in) 10
Length (in) 10
Length (mm) 254
Width (mm) 254
Weight (kg) 45
Height (mm) 700
Material Steel
Product Series HTW
DistributorGroup End Effectors
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Type Hold Table
Product Function Robotic Tooling
Back to Top