destacofullWidthHeight
End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-750

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 29.53
Weight (lb) 102.31
Width (in) 10
Length (in) 10
Width (mm) 254
Weight (kg) 46.41
Height (mm) 750
Length (mm) 254
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Type Hold Table
Material Steel
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series HTW
Back to Top