Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-HTW-900-4
CPI-HTW-900-4
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
78.85
Length (in)
8
Height (in)
35.43
Tube Diameter (in)
1.77|2.36
Width (in)
8
Weight (kg)
35.76
Height (mm)
900
Tube Diameter (mm)
45|60
Length (mm)
203.2
Width (mm)
203.2
Material
Steel
DistributorGroup
End Effectors
Product Type
Hold Table
Tube Size
45B or 60B
Product Series
HTW
Product Function
Robotic Tooling
Mounting Pattern
4xM10 x 1.50 thru on 79.4 mm square
Back to Top