Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-RMM-30B-DE
CPI-RMM-30B-DE
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.31
Width (in)
4
Maximum Static Product Load (ft lb)
75
Length (in)
9
Tube Diameter (in)
1.18
Length (mm)
228.6
Weight (kg)
1.05
Tube Diameter (mm)
30
Maximum Static Product Load (Nm)
102
max_static_product_load_metric
102
Width (mm)
101.6
Product Function
Robotic Tooling
Product Type
Mid Mount
DistributorGroup
End Effectors
Product Series
RMM
Tube Size
30B
Material
Aluminum
Back to Top