Weight (lb)
2.2
Tube Combinations (in)
1.18 / 1.77
Tube Diameter (in)
1.18|1.77
Maximum Static Clamp Load (ft lb)
350.0
Tube Combinations (mm)
30 / 45
Tube Diameter (mm)
30|45
Weight (kg)
1.0
Maximum Static Clamp Load (Nm)
475.0
max_static_clamp_load_metric
475.0
Product Type
Transition Bracket
283-HTS_TARIFF_CODE
76109090