Tube Diameter (in)
1.77|0.98
Maximum Static Clamp Load (ft lb)
300.0
Tube Combinations (in)
1.77 / 0.98
Weight (lb)
0.53
Maximum Static Clamp Load (Nm)
407.0
max_static_clamp_load_metric
407.0
Tube Combinations (mm)
45 / 25
Tube Diameter (mm)
45|25
Weight (kg)
0.239
Product Series
M
PublishedDate
1674241676000