Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-60B-60B-M
M-60B-60B-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Weight (lb)
3.0
Tube Combinations (in)
2.36 / 2.36
Maximum Static Clamp Load (ft lb)
550.0
max_static_clamp_load_metric
746.0
Tube Combinations (mm)
60 / 60
Maximum Static Clamp Load (Nm)
746.0
Tube Diameter (mm)
60
Weight (kg)
1.36
PublishedDate
1673554475000
Tube Size
60B / 60B
Product Type
Transition Bracket
Material
Aluminum
DistributorGroup
End Effectors
Product Series
M
283-HTS_TARIFF_CODE
76109090
Product Function
Robotic Tooling
283-COUNTRY_OF_ORIGIN
CN
Back to Top