Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-45-R04
RM4-45-R04
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
29.9
Tube Diameter (in)
1.77
Length (in)
22.05
Maximum Static Product Load (lb)
1000.0
Width (in)
19.29
Robot Interface Dowel Holes (qty/size) (mm)
(4) 10
Robot Interface Thru Holes (qty/size) (mm)
(8) 11
Weight (kg)
13.6
Maximum Static Product Load (kg)
453.6
Tube Diameter (mm)
45
Length (mm)
560.0
Width (mm)
490.0
Product Series
RM4
Product Function
Robotic Tooling
Robot Interface Bolt Pattern
R04: 160mm Bolt Circle
Material
Aluminum
DistributorGroup
End Effectors
Tube Size
45B
Product Type
Mid Mount
Back to Top