Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-60-R01
RM4-60-R01
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
20.0
Tube Diameter (in)
2.36
Length (in)
22.08
Weight (lb)
34.2
Maximum Static Product Load (lb)
1000.0
Maximum Static Product Load (kg)
453.6
Weight (kg)
15.5
Width (mm)
508.0
Robot Interface Thru Holes (qty/size) (mm)
(6) 12.5
Length (mm)
560.8
Tube Diameter (mm)
60
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Product Series
RM4
Robot Interface Bolt Pattern
R01: 200mm Bolt Circle
Tube Size
60B
Material
Aluminum
Product Type
Mid Mount
283-HTS_TARIFF_CODE
76109090
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Back to Top