Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-60-R06
RM4-60-R06
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
34.2
Tube Diameter (in)
2.36
Maximum Static Product Load (lb)
1000
Width (in)
20
Length (in)
22.08
Width (mm)
508
Maximum Static Product Load (kg)
453.6
Robot Interface Dowel Holes (qty/size) (mm)
(2) 10 on 125mm BC
Tube Diameter (mm)
60
Robot Interface Thru Holes (qty/size) (mm)
(8) 12.5 on 160mm BC
Weight (kg)
15.5
Length (mm)
560.8
Product Function
Robotic Tooling
Robot Interface Bolt Pattern
R06: 160mm Bolt Circle
Product Type
Mid Mount
Material
Aluminum
DistributorGroup
End Effectors
Tube Size
60B
Product Series
RM4
Back to Top