Weight (lb)
2.4
Maximum Static Clamp Load (ft lb)
350.0
Tube Diameter (in)
1.77
max_static_clamp_load_metric
475.0
Maximum Static Clamp Load (Nm)
475.0
Tube Diameter (mm)
45
Weight (kg)
1.1
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
84799070