destacofullWidthHeight
Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

202203

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.44
Thread (in) 1/4-20
Length (in) 3.17
Cap Width (mm) 11.2
Length (mm) 80.5
Product Series Clamp acessories
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Accessory Type Hex-Head Spindle
Back to Top