Hook Pin Clamps

Clamp with Confidence

sheet metal clamps

The DESTACO 82P-720 Tolerance-Compensating Pin Clamp holds sheet metal parts with different thicknesses, securely and without the need for shims.

  • Tolerance compensation for variable sheet metal thicknesses from 0 to 6 mm
  • Consistent clamping force throughout clamping range
  • Tandem cylinder design for high clamping force
  • Sealed and protected against contaminants (patent pending)
  • Self-locking mechanism in clamping position
  • Available with two hook sizes and round or diamond pins.

 

 

 

 

Features

  • Patent pending sealed mechanism
    Tolerance compensation for variable sheet metal thicknesses from 0 to 6 mm
  • Consistent clamping force throughout clamping range
  • Self-locking mechanism in clamping position
  • Centering Pins are designed with a channel for easy cleaning

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question