destacofullWidthHeight
Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P30-320B800

Locating Clamp
  • Compact Design
  • Light-weight aluminum body
  • Single-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Download
Product Details Unit View:
Clamping Force (lb) 450
Pin Diameter Min (in) 0.78
Operating Pressure (PSI) 87 (maximum)
Pin Diameter Max (in) 0.91
Weight (lb) 6.61
Cylinder Bore (in) 1.18
Air Consumption per double stroke at 87 psi (ft³) 0.03
Pin Diameter Max (mm) 23
Operating Pressure (bar) 6 (maximum)
air_consumption_double_stroke_6bar_dm_metric 0.8
Pin Diameter Min (mm) 20
Clamping Force (N) 2000
Weight (kg) 3
Cylinder Bore (mm) 30
Product Series 82P
Clamp Arm Style U-Arm (Right Offset)
Product Type Single-Sided Hook
Replacement Seal Kit 8PW-019-1-00
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Port Size G 1/8
Back to Top