webstrip_destaco
Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P30-330B8D0

Locating Clamp
  • Compact Design
  • Light-weight aluminum body
  • Double-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 6.61
Cylinder Bore (in) 1.18
Operating Pressure (PSI) 87 (maximum)
Clamping Force (lb) 450
Pin Diameter Min (in) 1.1
Pin Diameter Max (in) 1.3
Air Consumption per double stroke at 87 psi (ft³) 0.03
Operating Pressure (bar) 6 (maximum)
Pin Diameter Max (mm) 33
air_consumption_double_stroke_6bar_dm_metric 0.8
Weight (kg) 3
Clamping Force (N) 2000
Pin Diameter Min (mm) 28.1
Cylinder Bore (mm) 30
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 82P
Product Function Clamping
Product Type Double-Sided-Hook
Replacement Seal Kit 8PW-019-1-00
Port Size G 1/8
Clamp Arm Style Lateral (Side) Arm
Back to Top