destacofullWidthHeight
Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P35-340B8D0

Application:Clamping, holding, gripping and accurately positioning of metal sheets and other parts in jigs and handling systems.
  • Compact Design
  • Light-weight aluminum body
  • Double-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 7.5
Air Consumption per double stroke at 87 psi (ft³) 0.04
Pin Diameter Min (in) 1.3
Pin Diameter Max (in) 1.77
Operating Pressure (PSI) 87 (maximum)
Cylinder Bore (in) 1.38
Clamping Force (lb) 787
Pin Diameter Max (mm) 45
Pin Diameter Min (mm) 33.1
Clamping Force (N) 3500
Operating Pressure (bar) 6 (maximum)
Cylinder Bore (mm) 35
air_consumption_double_stroke_6bar_dm_metric 1
Weight (kg) 3.4
PublishedDate 1697030153000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Type Double-Sided-Hook
Clamp Arm Style Lateral (Side) Arm
Replacement Seal Kit 8PW-001-1-00
Product Series 82P
Port Size G 1/8
Back to Top